Download document () of 20
We make what matters work*

ADI-75SS

Eaton B-Line series anchors and accessories, Designed for use in solid concrete, Stainless steel type 304 ,3⁄4", Used for overhead applications,1-3⁄8 ,Drop-in anchor

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ADI-75SS
UPC
781011032289
Product Height
2.0625 in
Product Weight
0.51 lb
Compliances
Not Applicable
Certifications
FM Approved

Product specifications

Application
Designed for use in solid concrete
Type
Drop-in anchor
Material
Stainless steel type 304
Special features
Used for overhead applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.