Download document () of 20
We make what matters work*

ADP-10CC

Eaton installation accessory for intruder alarm system, 4 wire CC adaptor board for i-on Gen2

General specifications

Product Name
Eaton installation accessory for intruder alarm system
Catalog Number
ADP-10CC
EAN
5060096854371
Product Length/Depth
20 mm
Product Height
150 mm
Product Width
185 mm
Product Weight
0.04 kg
Certifications
Not Applicable

Product specifications

Accessory type
Miscellaneous
Compliance
No applicable standard
Enclosure material
Plastic
External supply option
No
Interface cable
No
Operating humidity - max
95 %
Number of relay contacts
Not applicable
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Power consumption
0 mA
Replacement battery code
Not applicable
Type of accessory/spare part
Diagnostic/Installation tool
Suitable for intrusion alarm
No
Suitable for fire alarm
No
Current supply
Other
Suitable for wall mounting
No
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
No
Spare part
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.