Eaton Crouse-Hinds series Redapt AE-E earth lead adaptor, End 1: M25 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Unplated
| Product Name |
Eaton's Crouse-Hinds series Redapt AE-E earth lead adaptor
|
| Catalog Number |
AEE100504
|
| EAN |
5056039028459
|
| Product Length/Depth |
25 mm
|
| Product Height |
35.195 mm
|
| Product Width |
30.48 mm
|
| Product Weight |
0.125 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC NEC/CEC |
| NEC hazardous rating |
Class I, Division 2
Class I, Zone 1 Class II, Division 2 Class III |
| Type |
Standard
|
| Material |
Brass
|
| End 1 Size |
M25
|
| End 1 Type |
Metric
|
| End 2 Size |
M20
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|