Download document () of 20
We make what matters work*

AEE110404

Eaton Crouse-Hinds series Redapt AE-E earth lead adaptor, End 1: M20 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt AE-E earth lead adaptor
Catalog Number
AEE110404
EAN
5056039028510
Product Length/Depth
38.5 mm
Product Height
26.985 mm
Product Width
23.37 mm
Product Weight
0.059 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 2
Class III
Type
Standard
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.