Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

AF10-C2

Eaton smart dimmer, Flush mounting, 120V, Wire leads, Maintained closure, Lt almd, white, ivory, 60 Hz, Single-pole, multi-location, Polycarbonate, 1000W 714672

General specifications

Product Name
Eaton smart accessory dimmer
Catalog Number
AF10-C2
UPC
032664714672
Product Length/Depth
2.88 in
Product Height
2.25 in
Product Width
4.38 in
Product Weight
0.363 lb
Certifications
cULus Listed

Product specifications

Frequency rating
60 Hz
Voltage rating
120 V
Power consumption
1000 W
Wiring method
Wire leads
Switch type
Single-pole, multi-location
Mounting method
Flush
Closure type
Maintained
Material
Polycarbonate
Color
White
Ivory
Light almond

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español