Photo is representative
Download
Eaton Crouse-Hinds series AFU/AFUX replacement switch, 15A, 2-pole, 4-pole, 600 Vac
Product Name |
Eaton Crouse-Hinds series AFU/AFUX replacement switch
|
Catalog Number |
AFU:20S77 002
|
UPC |
782274200521
|
Product Weight |
0.39 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Amperage Rating |
15A
|
Voltage rating |
600 Vac
|
Number of poles |
Two-pole, four-pole
|