Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series AGU fuse
Catalog Number
AGU-3
UPC
051712704236
EAN
5027590453479
Product Length/Depth
5.5 in
Product Height
0.4625 in
Product Width
0.001 in
Product Weight
0.25 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
3 A

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.