Knowledge Search
Download document () of 20

AGW-10

Eaton Bussmann series fast-acting fuse, AGW Series, 10A, 33 Vac, 32 Vdc (self certified)

General specifications

Product Name
Eaton Bussmann series fast-acting fuse
Catalog Number
AGW-10
UPC
051712704380
Product Length/Depth
0.875 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.003 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
10 A
Interrupt rating
100 AIC at 32 Vac
Voltage rating
33 Vac, 32 Vdc (self certified)

Physical details

Material
Glass tube
Nickel-plated brass end cap construction
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
5
Special features
Glass tube

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.