Knowledge Search
Download document () of 20
We make what matters work*

AH1202L

AC Locking Switch, 15A, Maintained, Blue, Urea, Locking, Two-pole, Switch, 120/277 Vac, #14-10 AWG, Back and side, Key

General specifications

Product Name
Eaton locking switch
Catalog Number
AH1202L
UPC
032664706288
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1.05 in
Product Weight
0.25 lb
Compliances
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Special features
Locking
Type
Switch
Amperage Rating
15A
Voltage rating
120/277 V
Wiring method
Back and side
Switch type
Two-pole
Closure type
Maintained
Material
Urea
Actuator
Key
Color
Blue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español