Knowledge Search
Download document () of 20
We make what matters work*

AH1204FW

Eaton Arrow Hart industrial grade toggle switch, 15 A, 120/277 V, Four-way, Two-pole, White

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1204FW
UPC
032664705885
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.075 in
Product Weight
0.37 lb
Compliances
NAFTA
Certifications
NOM
cULus Listed

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Commercial
Wiring method
Back and side
Switch type
Four-way
Mounting method
Wall
Connector type
Screw
Moduler
Material
Polycarbonate
Number of ways
Four-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Design type
Toggle
Terminals
0.031 in
Actuator
Toggle
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español