Knowledge Search
Download document () of 20
We make what matters work*

AH1204L

Eaton locking switch, #14-10 AWG, 15A, 120/277V, Back and side wiring, Key actuator, Maintained closure, Brown, Four-way, Urea

General specifications

Product Name
Eaton locking switch
Catalog Number
AH1204L
UPC
032664706301
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1.05 in
Product Weight
0.25 lb
Compliances
NAFTA
Certifications
UL Recognized
cULus Listed

Product specifications

Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Special features
Locking
Type
Switch
Amperage Rating
15A
Voltage rating
120/277 V
Application
Industrial
Wiring method
Back and side
Switch type
Four-way
Closure type
Maintained
Material
Urea
Actuator
Key
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español