Knowledge Search
Download document () of 20
We make what matters work*

AH1221PL

Eaton Arrow Hart industrial grade toggle switch, Pilot light, #14-10 AWG, 20A, Industrial, Flush, 120/277V, Back and side, Screw, Red, Single-Pole, Single-Pole, Brass, Phenolic

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1221PL
UPC
032664706455
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.232 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Pilot light
Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Material
Phenolic
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español