Knowledge Search
Download document () of 20
We make what matters work*

AH1222PL

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 20A, Industrial, Flush, 120/277V, Back and side, Screw, Red, Double-Pole, Dual-pole, Brass, Phenolic

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1222PL
UPC
032664706462
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.17 lb
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Industrial
Wiring method
Back and side
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Material
Phenolic
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español