Knowledge Search
Download document () of 20
We make what matters work*

AH1223LA

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 20A, Industrial, Wall, 120/277V, Back and side, Screw, Light almond, Three-Way, Brass, Terminals: 0.031 in, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1223LA
UPC
032664734816
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-S-896E

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Three-way
Mounting method
Wall
Connector type
Screw
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español