Knowledge Search
Download document () of 20
We make what matters work*

AH1995W

Eaton Arrow Hart industrial grade toggle switch, Momentary toggle, #14-10 AWG, 20A, Flush, 120/277V, Side wire, Screw, White, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, 1-pole, 1-pole, Brass

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1995W
UPC
040893643250
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1 in
Product Weight
0.233 lb
Certifications
cURus

Product specifications

Special features
Momentary toggle
Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Side wire
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
MLV
FLR
LED
ELV
INC
Fan
CFL
HAL
Motor Control
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español