Knowledge Search
Download document () of 20
We make what matters work*

AH2135

Eaton Wallplate, for 35 mm single receptacle , Aluminium, Two-pole, Silver, for industrial use

General specifications

Product Name
Eaton Wallplate
Catalog Number
AH2135
EAN
7506229002533
Product Length/Depth
7.5 cm
Product Height
12 cm
Product Width
0.5 cm
Product Weight
0.094 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON WALLPLATE
Type
Wallplate
Phase
Single-phase
Number of poles
Two-pole
Color
Silver

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español