Knowledge Search
Download document () of 20
We make what matters work*

AH23

Eaton Wallplate, Duplex receptacle, Two-gang, Aluminium, Silver, Industrial cover

General specifications

Product Name
Eaton Wallplate
Catalog Number
AH23
EAN
7506229002564
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.5 lb
Compliances
NAFTA
RoHS Compliant
Certifications
Contact factory
UL Listed
CSA Certified

Product specifications

Device grade
Industrial
Color
Silver
Number of units
2
Number of units (vertical)
2
Number of gangs
2
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español