Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

AH316P4W

Eaton Arrow Hart pin and sleeve plug, LD, 16A, 110-130V, 2P3W, Wt, Yellow

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH316P4W
UPC
040893623801
Product Length/Depth
8.5 in
Product Height
4.375 in
Product Width
4.375 in
Product Weight
0.583 lb
Certifications
UL Listed

Product specifications

Amperage Rating
16A
Color
Yellow
Material
Thermoplastic
Number of poles
Two-pole
Voltage rating
110/130V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español