Knowledge Search
Download document () of 20
We make what matters work*

AH320B7W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #12 - #10 AWG, 20A, Extra Heavy-Duty, 480V, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, AHBB30 Back box style, Male, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH320B7W
UPC
032664733017
Product Length/Depth
4.875 in
Product Height
4.125 in
Product Width
4.313 in
Product Weight
0.555 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Inlet
Amperage Rating
20A
Voltage rating
480 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Back box style
AHBB30
Environmental resistance
IP67
IP69K
Color
Red
Gender
Male
Allowable wire size
#12 - #10 AWG
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español