Knowledge Search
Download document () of 20
We make what matters work*

AH320P6W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #12 - #10 AWG, 20A, Extra Heavy-Duty, 250V, Back wire, Blue, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, 0.333-0.775in (0.85-1.97cm), Male, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH320P6W
UPC
032664732232
Product Length/Depth
8.5 in
Product Height
4.375 in
Product Width
4.375 in
Product Weight
0.594 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Plug
Amperage Rating
20A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Cord diameter
0.333-0.775in (0.85-1.97cm)
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Male
Allowable wire size
#12 - #10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español