Knowledge Search
Download document () of 20
We make what matters work*

AH332C4W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #10 -#2 AWG, 32A, Extra Heavy-Duty, 110-130V, Back wire, Yellow, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, 0.433-0.985in (1.10-2.5cm), Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH332C4W
UPC
032664732775
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
1.085 lb
Certifications
UL Listed

Product specifications

Special features
IP69K Rated
Type
Connector
Amperage Rating
32A
Voltage rating
110-130 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Cord diameter
0.433-0.985in (1.10-2.5cm)
Environmental resistance
IP69K
IP67
Color
Yellow
Gender
Female
Allowable wire size
#10 -#2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español