Knowledge Search
Download document () of 20
We make what matters work*

AH360B7W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 480V, Back wire, Red, Nickel plated brass, IP67, Nylon, 2-pole, 3-wire, grounding, AHBB60 Back box style, Male

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH360B7W
UPC
032664733246
Product Length/Depth
6.5 in
Product Height
5.125 in
Product Width
5 in
Product Weight
1.308 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Inlet
Amperage Rating
60A
Voltage rating
480 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
3
Grounding
Three-wire
Number of poles
Two-pole
Back box style
AHBB60
Environmental resistance
IP69K
IP67
Color
Red
Gender
Male
Allowable wire size
#8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español