Knowledge Search
Download document () of 20
We make what matters work*

AH360P6WDR

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, 60/63A, 60A 250V/63A 200-250V, two-pole, 0.66-1.5in (1.68-3.81cm) cable diameter, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), nickel plated brass, 3 wire

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH360P6WDR
UPC
032664006715
Product Length/Depth
9.26 in
Product Height
4.45 in
Product Width
4.45 in
Product Weight
1.86 lb

Product specifications

Special features
IP69K Rated
Type
Plug
Amperage Rating
60/63A
Voltage rating
60A 250V/63A 200-250V
Contact material
Nickel plated brass
Number of wires
3
Grounding
Number of poles
Two-pole
Cable diameter
0.66-1.5in (1.68-3.81cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot)
Design type
Pin and sleeve plug
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español