Knowledge Search
Download document () of 20
We make what matters work*

AH360R4W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 125V, Back wire, Yellow, Nickel plated brass, IP67, Nylon, 2-pole, 3-wire, AHBB60 Back box style, Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH360R4W
UPC
032664732065
Product Length/Depth
6.5 in
Product Height
5.125 in
Product Width
5 in
Product Weight
1.517 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Receptacle
Amperage Rating
60A
Voltage rating
125 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
3
Grounding
Three-wire
Number of poles
Two-pole
Back box style
AHBB60
Environmental resistance
IP69K
IP67
Color
Yellow
Gender
Female
Allowable wire size
#8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español