Knowledge Search
Download document () of 20
We make what matters work*

AH4100B7W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 3Ø 480V, Back wire, Red, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, grounding, AHBB100 Back box style, Male, 20 HP, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH4100B7W
UPC
040893620473
Product Length/Depth
7.375 in
Product Height
6.25 in
Product Width
7.375 in
Product Weight
2.581 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Inlet
Amperage Rating
100A
Voltage rating
3Ø 480 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
4
Grounding
Four-wire
Number of poles
Three-pole
Back box style
AHBB100
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Red
Gender
Male
Horsepower
20 hp
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español