Knowledge Search
Download document () of 20
We make what matters work*

AH4100B9WDR

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, 100/125A, 100A 250V/125A 200-250V, three-pole, #4 -1/0 AWG, #12 - #16 AWG (pilot), nickel plated brass, 4 wire

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH4100B9WDR
UPC
032664006746
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
5.38 in
Product Weight
0.01 lb

Product specifications

Special features
IP69K Rated
Type
Inlet
Amperage Rating
100/125A
Voltage rating
100A 250V/125A 200-250V
Contact material
Nickel plated brass
Number of wires
4
Grounding
Number of poles
Three-pole
Environmental resistance
IP69K
IP67
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Design type
Pin and sleeve inlet
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español