Knowledge Search
Download document () of 20
We make what matters work*

AH4100P5W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 3Ø 600V, Back wire, Black, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, 0.97-1.94in (2.46-5.00cm), Male, 30 HP, Nylon, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH4100P5W
UPC
040893620541
Product Length/Depth
13.375 in
Product Height
5.625 in
Product Width
5.5 in
Product Weight
3.15 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Plug
Amperage Rating
100A
Voltage rating
3Ø 600 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
4
Grounding
Four-wire
Number of poles
Three-pole
Cord diameter
0.97-1.94in (2.46-5.00cm)
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Black
Gender
Male
Horsepower
30 hp
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español