Knowledge Search
Download document () of 20
We make what matters work*

AH4100R12W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 125/250V, Back wire, Orange, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, AHBB100 Back box style, Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH4100R12W
UPC
040893620565
Product Length/Depth
7.375 in
Product Height
6.25 in
Product Width
7.375 in
Product Weight
2.867 lb
Certifications
cRUus

Product specifications

Special features
IP69K Rated
Type
Receptacle
Amperage Rating
100A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
4
Four-wire
Number of poles
Three-pole
Back box style
AHBB100
Environmental resistance
IP67
IP69K
Color
Orange
Gender
Female
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español