Knowledge Search
Download document () of 20
We make what matters work*

AH416R6W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #12 - #10 AWG, 16A, Extra Heavy-Duty, 380-415V, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Three-pole, Four-wire, grounding, AHBB30 Back box style, Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH416R6W
UPC
032664731822
Product Length/Depth
3.75 in
Product Height
3.125 in
Product Width
3.43 in
Product Weight
0.577 lb
Certifications
UL Listed
cRUus

Product specifications

Type
Receptacle
Amperage Rating
16 A
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Back box style
AHBB30
Environmental resistance
IP67
IP69K
Color
Red
Gender
Female
Allowable wire size
#12-10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español