Knowledge Search
Download document () of 20
To be discontinued

AH420R9W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #12 - #10 AWG, 20A, 3Ø 250V, Back wire, Blue, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, AHBB30 Back box style, Female, 2 HP, Nylon, Three-phase

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH420R9W
UPC
032664731884
Product Length/Depth
3.75 in
Product Height
3.125 in
Product Width
3.43 in
Product Weight
0.577 lb
Certifications
cRUus

Product specifications

Type
Receptacle
Amperage Rating
20A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Back box style
AHBB30
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Female
Horsepower
2 hp
Allowable wire size
#12-10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español