Knowledge Search
Download document () of 20
To be discontinued

AH430P9W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #10 -#2 AWG, 30A, 3Ø 250V, Back wire, Blue, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, 0.433-0.985in (1.10-2.5cm), Male, 5 HP, Nylon, Three-phase

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH430P9W
UPC
032664732355
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
0.997 lb
Certifications
cRUus

Product specifications

Type
Plug
Amperage Rating
30A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Cord diameter
0.433-0.985in (1.10-2.5cm)
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Male
Horsepower
5 hp
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español