Knowledge Search
Download document () of 20
We make what matters work*

AH460C12W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 125/250V, Back wire, Orange, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, 0.66-1.5in (1.68-3.81cm), Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH460C12W
UPC
040893619781
Product Length/Depth
11.5 in
Product Height
5.125 in
Product Width
5.125 in
Product Weight
2.092 lb
Certifications
cRUus

Product specifications

Type
Connector
Amperage Rating
60A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Cord diameter
0.66-1.5in (1.68-3.81cm)
Environmental resistance
IP67
IP69K
Color
Orange
Gender
Female
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español