Knowledge Search
Download document () of 20
We make what matters work*

AH460C5W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 3Ø 600V, Back wire, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, 0.66-1.5in (1.68-3.81cm), Female, 20 HP, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH460C5W
UPC
040893619798
Product Length/Depth
11.5 in
Product Height
5.125 in
Product Width
5.125 in
Product Weight
2.092 lb
Certifications
cRUus

Product specifications

Type
Connector
Amperage Rating
60A
Voltage rating
600 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Cord diameter
0.66-1.5in (1.68-3.81cm)
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Black
Gender
Female
Horsepower
20 hp
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español