Knowledge Search
Download document () of 20
To be discontinued

AH460R9W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 3Ø 250V, Back wire, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, AHBB60 Back box style, Female, 7 1/2 HP, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH460R9W
UPC
040893619927
Product Length/Depth
6.5 in
Product Height
5.125 in
Product Width
5 in
Product Weight
1.594 lb
Certifications
cRUus

Product specifications

Type
Receptacle
Amperage Rating
60A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Back box style
AHBB60
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Blue
Gender
Female
Horsepower
7.50 hp
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español