Knowledge Search
Download document () of 20
We make what matters work*

AH520C9WDR

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, 16/20A, 16/20A 3ØY 120/208V, four-pole, 0.433-0.84in (1.10-2.5cm) cable diameter, #12 - #10 AWG, nickel plated brass, 5 wire

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH520C9WDR
UPC
032664007156
Product Length/Depth
7.19 in
Product Height
3.64 in
Product Width
3.64 in
Product Weight
0.01 lb

Product specifications

Special features
IP69K Rated
Type
Connector
Amperage Rating
16/20A
Voltage rating
16/20A 3ØY 120/208V
Contact material
Nickel plated brass
Number of wires
5
Grounding
Number of poles
Four-pole
Cable diameter
0.433-0.84in (1.10-2.5cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#12 - #10 AWG
Design type
Pin and sleeve connector
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español