Knowledge Search
Download document () of 20

AH520P7W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #12 - #10 AWG, 20A, 3ØY 277/480V, Back wire, Red, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, grounding, 0.433-0.84in (1.10-2.5cm), Male, 5 HP, Nylon, Three-phase

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH520P7W
UPC
032664732287
Product Length/Depth
8.5 in
Product Height
4.375 in
Product Width
4.375 in
Product Weight
0.716 lb
Certifications
cRUus

Product specifications

Type
Plug
Amperage Rating
20A
Voltage rating
277/408 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
5
Number of poles
Four-pole
Cord diameter
0.433-0.84in (1.10-2.5cm)
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Red
Gender
Male
Horsepower
5 hp
Allowable wire size
#12-10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español