Knowledge Search
Download document () of 20
We make what matters work*

AH5262V

Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle, #14-10 AWG, 15A, Industrial, Flush, 125V, Back and side, Ivory, Brass, Nylon face, Glass-filled nylon base, 5-15R, Duplex, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle
Catalog Number
AH5262V
UPC
032664703751
Product Length/Depth
1.32 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.35 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification W-C-596F

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Terminal guards
Auto-grounding
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Color
Ivory
Connection type
Screw
Allowable wire size
Side or Back Wiring :#10-14 Copper or Copper Clad Aluminum
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon face
Glass-filled nylon base
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español