Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

AH560P5W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 3ØY 347/600V, Back wire, Nickel plated brass, IP67, Nylon, 4-pole, 5-wire, 0.66-1.5in (1.68-3.81cm), Male, 20 HP, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH560P5W
UPC
032664732485
Product Length/Depth
11.5 in
Product Height
5.125 in
Product Width
5.125 in
Product Weight
2.081 lb
Certifications
cRUus

Product specifications

Type
Plug
Amperage Rating
60A
Voltage rating
347/600 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
5
Number of poles
Four-pole
Cord diameter
0.66-1.5in (1.68-3.81cm)
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Black
Gender
Male
Horsepower
20 hp
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español