Knowledge Search
Download document () of 20
We make what matters work*

AH5666

Eaton Arrow Hart ultra grip straight blade plug, #18 - #12 AWG, 15A, Industrial, 250V, Back wire, Black, Brass, Nylon, 6-15P, Two-pole, three-wire, grounding, Screw, 0.33-0.66", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart ultra grip straight blade plug
Catalog Number
AH5666
UPC
032664737596
Product Length/Depth
2.23 in
Product Height
2.1 in
Product Width
2.59 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6221 02

Electrical Ratings

Amperage Rating
15A
NEMA configuration
6-15P
Torque rating
14 lbf-inch
Voltage rating
250V
Wiring method
Back wire

Material Specifications

Color
Black
Contact material
Brass
Face/body material
Nylon
Material
Nylon
Packaging type
Core pack

Product Specifications

Allowable wire size
#18-12 AWG
Application
Industrial
Connection type
Screw
Cord range
0.33-0.66" in diameter
Design type
Straight blade
Device grade
Extra heavy-duty industrial specification grade
Device type
Plug
Number of poles
Two-pole
Number of wires
3
Receptacle type
Two-pole, three-wire, grounding
Style type
Straight body
Type
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español