Knowledge Search
Download document () of 20
We make what matters work*

AH5666Y

Eaton Arrow Hart quick grip straight blade plug, #16-12 AWG, 15A, Industrial, 250V, Back wire, Yellow, Brass, Nylon, 6-15P, Two-pole, three-wire, grounding, Screw, 0.22-0.66", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart quick grip straight blade plug
Catalog Number
AH5666Y
UPC
032664722929
Product Length/Depth
1.67 in
Product Height
1.46 in
Product Width
1.96 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
15A
Voltage rating
250V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.22-0.66" in diameter
Material
Nylon
Packaging type
Core pack
Color
Yellow
Connection type
Screw
Allowable wire size
#16-12 AWG
NEMA configuration
6-15P
Torque rating
12-14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español