Knowledge Search
Download document () of 20
We make what matters work*

AH5684

Eaton panel mount/snap-in single receptacle, #14-10 AWG, 15A, Commercial, Panel, 250V, Back and side, Black, Brass, High-impact nylon, 6-15R, Single, Screw, Nylon, Core pack

General specifications

Product Name
Eaton panel mount/snap-in single receptacle
Catalog Number
AH5684
UPC
040893013640
Product Length/Depth
1.36 in
Product Height
1.94 in
Product Width
0.7 in
Product Weight
0.129 lb
Certifications
UL
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
OEM
Amperage Rating
15A
Voltage rating
250V
Contact material
Brass
Features
Short strap
Auto-grounding
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Panel
Number of poles
Two-pole
Style type
Special use
Material
Nylon
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
Side or Back Wiring :#10-14 Copper or Copper Clad Aluminum
NEMA configuration
6-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español