Knowledge Search
Download document () of 20

AH7810GD-C

Eaton manual motor controller, Canadian version, #14-10 AWG, 30A, Industrial, Wall, 600V, Front wired screw and clamp, Maintained contact, Gray, NEMA 1, Enclosure: SS, Three-pole, Single-gang, Three-phase, Toggle, Single-throw, Nylon

General specifications

Product Name
Eaton manual motor controller
Catalog Number
AH7810GD-C
UPC
040893658988
Product Length/Depth
6.3 in
Product Height
5.7 in
Product Width
6.4 in
Product Weight
1.58 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

NEMA Rating
1
Enclosure
NEMA 1
Special features
Canadian version
Type
Manual motor controller
Amperage Rating
30A
Voltage rating
600 V
Number of poles
Three-pole
Phase
Three-phase
Enclosure material
Stainless steel
Application
Industrial
Device grade
Industrial
Wiring method
Front wired screw and clamp
Contact type
Maintained
Switch type
Toggle switch
Mounting method
Wall
Closure type
Maintained
Number of gangs
1
Number of positions
2
Allowable wire size
#14-10 AWG
Operating temperature
-20 to 65 °C
Material
Glass-filled nylon
Termination style
Front screw and clamp
Throw
Single-throw
Terminals
Copper-alloy, brass screw
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español