Knowledge Search
Download document () of 20
We make what matters work*

AH8119W

Eaton Arrow Hart quick grip hospital grade straight blade connector,#18-12 AWG,15A,Industrial,125V,Back wire,White,Brass,Polycarbonate with nylon outer shell,5-15R,Two-pole,three-wire,grounding,Screw,0.22-0.66" in diameter,Nylon,Core pack

General specifications

Product Name
Eaton Arrow Hart quick grip hospital grade straight blade connector
Catalog Number
AH8119W
UPC
032664722974
Product Length/Depth
1.67 in
Product Height
1.46 in
Product Width
2.59 in
Product Weight
0.129 lb
Certifications
cULus Listed

Product specifications

Device type
Connector
Type
Connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty hospital grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.22-0.66" in diameter
Material
Nylon
Packaging type
Core pack
Color
White
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-15R
Torque rating
12-14 lbf-inch
Design type
Straight blade
Face/body material
Polycarbonate with nylon outer shell
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español