Knowledge Search
Download document () of 20
We make what matters work*

AHCC60

Eaton Arrow Hart pin and sleeve accessories cord clamp assembly, Industrial; Food and Beverage; Wastewater Treatment, Extra Heavy-Duty

General specifications

Product Name
Eaton Arrow Hart pin and sleeve accessories connector/receptacle cover assembly
Catalog Number
AHCC60
UPC
032664734229
Product Length/Depth
7.5 in
Product Height
6 in
Product Width
6 in
Product Weight
0.86 lb
Compliances
RoHS conform
Certifications
cRUus

Product specifications

Type
Cord Clamp Assembly
Amperage Rating
60A
Application
Industrial, food and beverage, wastewater treatment

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español