Knowledge Search
Download document () of 20
We make what matters work*

AHCL1020R

Eaton Arrow Hart Color Coded Locking Receptacle, Locking Receptacle, #14-8 AWG, 20A, Industrial, 125/250V,Orange, Black, Ultra grip, Glass filled Nylon, L10-20, Three-pole, Three-wire, Glass-filled Nylon

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Receptacle
Catalog Number
AHCL1020R
UPC
032664758577
Product Length/Depth
1.62 in
Product Height
3.64 in
Product Width
1.03 in
Product Weight
0.33 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
NOM
Federal Specification Classification 6233 01

Product specifications

Special features
Voltage Color Coding
Type
Locking Receptacle
Amperage Rating
20A
Voltage rating
125/250 V
Application
Industrial
Wiring method
Back and side
Number of wires
3
Number of poles
Three-pole
Color
Orange
Black
Material
Glass filled nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L10-20
Torque rating
20 lbf-inch
Design type
Ultra grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy