Eaton Arrow Hart Color Coded Locking Plug, #14-8 AWG, 20A, Industrial, 250 V, Back, Blue, Black, Ultra grip, Nylon, L15-20, Three-pole, Four-wire, Nylon, 0.38 - 1.16" (9.5 - 29.5mm), -40°C (w/o impact) to 60°C (-40°F to 140°F)
| Product Name |
Eaton Arrow Hart Color Coded Locking Plug
|
| Catalog Number |
AHCL1520P
|
| UPC |
032664755569
|
| Product Length/Depth |
2.13 in
|
| Product Height |
2.92 in
|
| Product Width |
2.3 in
|
| Product Weight |
0.4 lb
|
| Compliances |
RoHS Compliant
NAFTA |
| Certifications |
cULus Listed
NOM |
| Special features |
Voltage Color Coding
|
| Type |
Locking Plug
|
| Amperage Rating |
20A
|
| Voltage rating |
3Ø 250 V
|
| Application |
Industrial
|
| Wiring method |
Back
|
| Number of wires |
4
|
| Number of poles |
Three-pole
|
| Color |
Black
Blue |
| Cord diameter |
0.38-1.16 in (9.5-29.5 mm)
|
| Material |
Nylon
|
| Operating temperature |
-40 to 60 °C (-40 to 140 °F)
|
| Allowable wire size |
#14-8 AWG
|
| NEMA configuration |
L15-20
|
| Torque rating |
14-16 lbf-inch
|
| Design type |
Ultra grip
|
| Face/body material |
Nylon
|
Support from Eaton
Contact Information
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055
Phone: 770-631-2180
Phone (Toll Free): 866-853-4293, option 2