Knowledge Search
Download document () of 20
We make what matters work*

AHCL2130P

Eaton Arrow Hart Color Coded Locking Plug,, #14-8 AWG, 30A, Industrial, 3ØY 120/208 V, Back, Blue, Black, Ultra grip, Nylon, L21-30, Four-pole, Five-wire, Nylon, 0.38 - 1.16" (9.5 - 29.5mm), -40°C (w/o impact) to 60°C (-40°F to 140°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Plug
Catalog Number
AHCL2130P
UPC
032664755637
Product Length/Depth
2.13 in
Product Height
2.92 in
Product Width
2.3 in
Product Weight
0.4 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Special features
Voltage Color Coding
Type
Locking Plug
Amperage Rating
30A
Voltage rating
3ØY 120/208 V
Application
Industrial
Wiring method
Back
Number of wires
5
Number of poles
Four-pole
Color
Black
Blue
Cord diameter
0.38-1.16 in (9.5-29.5 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L21-30
Torque rating
14-16 lbf-inch
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy