Knowledge Search
Download document () of 20
We make what matters work*

AHCL3430R

Eaton Arrow Hart Color Coded Locking Receptacle,#14-8 AWG,30A,Industrial,3ØY 120/208V,Blue,Black,Glass filled Nylon,Non-NEMA,Four-pole,Four-wire,non-grounding,Three phase,Glass-filled Nylon,-40°C (w/o impact) to 70°C (-40°F to 158°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Receptacle
Catalog Number
AHCL3430R
UPC
032664758508
Product Length/Depth
1.62 in
Product Height
3.64 in
Product Width
1.06 in
Product Weight
0.001 lb
Compliances
NAFTA
Certifications
NOM
UL Listed
CSA Certified
Federal Specification Classification 6233 01

Product specifications

Special features
Voltage color coding
Type
Locking Receptacle
Amperage Rating
30A
Voltage rating
3ØY 120/208 V
Contact material
Brass
Application
Industrial
Device grade
Extra Heavy-Duty Industrial Specification Grade
Wiring method
Back and side
Number of wires
4
Number of poles
Four-pole
Color
Black
Blue
Material
Glass filled nylon
Operating temperature
-40°C (w/o impact) to 70°C (-40°F to 158°F)
Allowable wire size
#14-8 AWG
NEMA configuration
Non-NEMA
Torque rating
20 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy