Knowledge Search
Download document () of 20
We make what matters work*

AHCL830C

Eaton Arrow Hart Color Coded Locking Connector, #14-8 AWG, 30A, Industrial, 480V, Back, Red, Black, Ultra grip, Nylon, L8-30, Two-pole, Three-wire, Nylon, 0.38 - 1.00" (9.5 - 25.4mm), -40°C (w/o impact) to 60°C (-40°F to 140°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Connector
Catalog Number
AHCL830C
UPC
032664760402
Product Length/Depth
2.23 in
Product Height
3.71 in
Product Width
2.1 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Special features
Voltage Color Coding
Type
Locking Connector
Amperage Rating
30A
Voltage rating
480 V
Application
Industrial
Wiring method
Back
Number of wires
3
Number of poles
Two-pole
Color
Red
Black
Cord diameter
0.38-1 in (9.5-25.4 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L8-30
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy