Knowledge Search
Download document () of 20
We make what matters work*

AHCL830R

Eaton Arrow Hart Color Coded Locking Receptacle, #14-8 AWG, 30A, Industrial, 480V, Back and Side, Red, Black, Ultra grip, Glass filled Nylon, L8-30, Two-pole, Three-wire, Glass-filled Nylon, -40°C (w/o impact) to 70°C (-40°F to 158°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Receptacle
Catalog Number
AHCL830R
UPC
032664758652
Product Length/Depth
1.62 in
Product Height
3.64 in
Product Width
1.03 in
Product Weight
0.33 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
UL Listed
NOM

Product specifications

Special features
Voltage Color Coding
Type
Locking Receptacle
Amperage Rating
30A
Voltage rating
480 V
Application
Industrial
Wiring method
Back and side
Number of wires
3
Number of poles
Two-pole
Color
Black
Red
Material
Glass filled nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L8-30
Torque rating
20 lbf-inch
Design type
Ultra grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy